Inspection Jig for Sheet Metal Parts
Inspection Jig for Sheet Metal Parts
$6,681.69 USD
Ajustable inspection jig designed for 3D scanning of automotive sheet metal parts. Design is for a generic part and must be reviewed to ensure it does not require modifications to fit a custom part geometry. Please contact support@vention.io if assistance is required.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-11821 v10 |
Weight | 109.5 kg |
Dimensions (L x W x H) | 2280 x 1689 x 619 mm |
Unit price | $6,681.69 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 16:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-11821 v10 |
Weight | 109.5 kg |
Dimensions (L x W x H) | 2280 x 1689 x 619 mm |
Unit price | $6,681.69 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 16:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers