Vention's Blog

Blog / #industry insights

The Most Rigid and Precise Aluminum Extrusion System on the Market

The Vention extrusion system is redefining what is achievable in terms of structural rigidity and precision, learn how Vention's high-performance extrusion can make a difference.

Maxime Lavigueur Mechanical Engineer / Mar 9th, 2017

Vention’s extrusion system is redefining what is achievable in terms of structural rigidity and precision, thanks to our proprietary self-aligning interface system and computer-optimized profile. As always, Vention’s extrusions are available in all lengths ranging from 45mm to 1530mm, in increments of 45mm.

HIGH-PRECISION INTERFACE
Vention Extrusion, high precision profile
Vention's high-precision extrusions are based on a proprietary "V-shape" interface system. Assembly joints are self-aligning, with T-nuts and bolts only used as holding devices. This unique interface system not only eliminates angular errors commonly found with T-slot extrusions, but it also significantly increases the load bearing capacity of each node.



MACHINED END FACES
Vention Extrusions, machined to lenght
Vention's extrusions are machined to length, eliminating low-length precision and angular errors often resulting from cut-to-length operations. Each extrusion profile is available by increments of 45mm, with lengths ranging from 45 to 1530mm.



COMPUTER-OPTIMIZED
Vention Extrusions, optimized for strength and regidity
Vention's extrusion profiles have been optimized to make every gram of material count. Each profile has an exceptional strength-to-weight ratio and rigidity, providing a real alternative to welded structure assemblies.



LEARN MORE
Download our white paper to learn common design issues with modular hardware platforms and how the innovative design of T-slot aluminum extrusions can resolve identified issues to enable high-performance assemblies.

 

 
 

Comments (0)