Floor Anchor, 90mm x 90mm
$23.63 USD
Ships next day
Rugged, welded steel floor anchor to fix Vention extrusions (90x90mm or 45x90mm profiles) to the ground.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-001-0004__2 |
Weight | 1.3122 kg |
Dimensions (L x W x H) | 180.0 x 180.0 x 94.0 mm |
Unit Price | $23.63 USD |
Material | 1010/1008 Steel |
Surface finish | Black Powder Coated |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0014 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585