
Floor Anchor, 45mm x 90mm
$42.55 USD
Ships next day
Rugged, welded steel floor anchor to fix Vention extrusions (45x45mm or 45x90mm profiles) to the ground.
Quantity:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-001-0003 |
Weight | 1.382 kg |
Dimensions (L x W x H) | 180.0 x 180.0 x 94.0 mm |
Unit Price | $42.55 USD |
Material | 1010/1008 Steel |
Surface finish | Black Powder Coated |
Associated Fasteners | 9 x HW-FN-002-0001 , 9 x HW-FN-003-0014 |
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585