Parts library

ST-GP-003-0001
45mm x 45mm Aluminum Gusset
Vention’s gussets are designed to be combined with Vention extrusions to maximize ease of assembly and lower cost.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-003-0001 |
| Unit Price | $7.23 USD |
| Weight | 0.077 kg |
| Dimensions (L x W x H) | 42 x 44 x 44 mm |
| Material | Aluminum |
| Surface Finish | Dark Blue Powder Coat |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0012 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Bending Strength | 112 Nm |
| Friction Strength | 2100 N |
| Torsion Strength | 0 Nm |
Questions about this part?
Post a question on Vention community forum for insights on this part.