Locating Fixture with Quick Release Pin
$84.10 USD
Obsolete
Two piece locating fixture. Align the two mating holes and insert the quick release pin to guarantee positioning of your equipment.
Top block can be mounted onto your equipment, while bottom block can be bolted to the ground. Useful when positioning rolling assemblies on the manufacturing floor.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-009-0002 |
Weight | 0.928 kg |
Dimensions (L x W x H) | 43.0 x 88.0 x 142.0 mm |
Unit Price | $84.10 USD |
Material | Aluminum |
Surface finish | N/A |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0050 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585