Community Designs

UR3e Mobile Workstation
Rugged workstation with top surface configured half panel half extrusions. Four leveling caster wheels allow both mobility and leveling of the station. Storage space under the workstation for a UR Controller and more. Compatible with UR3 and UR3e
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-17927 v12 |
| Weight | 65.44 kg |
| Dimensions (L x W x H) | 867 x 848 x 1043 mm |
| Application | Assembly |
| Assembly Time | 05:17 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 4 | |
![]() | 4 | |
![]() | 4 | |
![]() | 5 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 16 |
![]() | 2 | |
![]() | 180x180mm UR3 Mounting plate, for Universal RobotsST-RB-001-0004 - 180 X 180 X 22 mm | 1 |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2734 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2734 m² | 1 |
![]() | 184 | |
![]() | 17 | |
![]() | 167 |










![Part HDPE Panel, White 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003/hdpe-panel-white-1-4-6-35mm.png)


