Marketplace

PR-JL-001-0335
Vacuum Gripper Adapter for Vention Extrusion (Plug & Pick 200x400)
JoulinThis adapter is used to attach Joulin's Plug & Pick 200x400mm vacuum gripper to Vention extrusions. All fasteners included.
Technical Drawing | |
---|---|
Technical Drawing | |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | PR-JL-001-0335 |
Unit Price | $268.94 USD |
Weight | 0.5 kg |
Dimensions (L x W x H) | 137.0 x 137.0 x 51.0 mm |
Associated Fasteners | 4 x HW-FN-001-0018 |
Parts | Quantity | ||
---|---|---|---|
Parts | Part number | Qty | |
M8 x 18mm Screw With T-Nut | HW-FN-001-0018 | 4 | View |