Marketplace

PR-UR-001-0575
Universal Robots UR20 Collaborative Robot Arm
Universal RobotsThe UR20 is a heavy-duty e-series cobot from Universal Robots with a payload of 20kg and 1750mm reach. Its lightweight design and small footprint makes it a good fit for automating tasks that require heavy lifting over long distances such as palletizing, material handling, packaging and machine tending, while ensuring a safe collaboration between humans and machines.
Technical Documentation | |
---|---|
Technical Documentation | |
UR20 Technical Specifications Datasheet | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | PR-UR-001-0575 |
Unit Price | $62,990.00 USD |
Weight | 77.8 kg |
Dimensions (L x W x H) | 1000.0 x 1000.0 x 500.0 mm |
Associated Fasteners | 6 x HW-FN-019-0035 |
Spec Attribute | Spec Value |
---|---|
Performance | |
Reach | 1750 mm |
Repeatability | 0.1 mm |
Max Payload | 20 kg |
Robot Weight | 64 kg |
Degrees of Freedom | 6 |
Max Average Power Consumption | 750 W |
Typical Average Power Consumption | 300 W |
Spec Attribute | Spec Value |
---|---|
Movement | |
J1 Movement Range | 360 degrees |
J2 Movement Range | 360 degrees |
J3 Movement Range | 360 degrees |
J4 Movement Range | 360 degrees |
J5 Movement Range | 360 degrees |
J6 Movement Range | 360 degrees |
Spec Attribute | Spec Value |
---|---|
Features | |
Robot Certified Standards | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Robot IP Rating | 65 |
Controller Certificatied Standards | ISO 14644-1 Class Cleanroom 6 |
Controller IP Rating | 44 |
Warranty | 30 Months |
Available Add On Service | Field Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001 |
Spec Attribute | Spec Value |
---|---|
Controller | |
Controller Power Source | 100-240VAC, 47-440Hz |
Controller Weight | 12 kg |
Controller Dimensions | 460 mm x 449 mm x 254 mm |
Controller Digital ports | 7 in, 7 out |
Controller Analog ports | 2 in, 2 out |
Robot to controller cable length | 6 m |
Parts | Quantity | ||
---|---|---|---|
Parts | Part number | Qty | |
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 | HW-FN-019-0035 | 6 | View |