Marketplace

MO-LM-021-0450__2
Telescopic Slide, Light Duty (450mm)
VentionSuitable for use in drawers and other low precision applications, Vention's telescopic slides feature 100% extension and 45.5kg load capacity per pair. Closed length is 450 mm and the travelling length is 457 mm. The drawer width should not exceed slide closed length.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Light Duty Telescopic Slides | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | MO-LM-021-0450__2 |
Unit Price | $51.37 USD |
Weight | 0.6 kg |
Dimensions (L x W x H) | 450.0 x 45.5 x 22.5 mm |
Material | Steel |
Surface finish | Clear Electroplated |
Associated Fasteners | 3 x HW-FN-002-0006, 3 x HW-FN-002-0007, 3 x HW-FN-008-0012, 3 x HW-FN-044-0022, 3 x MO-LM-021-0012 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Load capacity | 45.5 Kg per pair |
Stroke | 457 mm |
Parts | Quantity | ||
---|---|---|---|
Parts | Part number | Qty | |
M5 Drop-in Spring Loaded T-Nut | HW-FN-002-0006 | 3 | View |
M4 Drop-in Spring Loaded T-Nut | HW-FN-002-0007 | 3 | View |
M5-0.8 X 12mm Screw - Low Profile | HW-FN-008-0012 | 3 | View |
M4-0.70 X 22mm, Button Head Hex Drive Screw | HW-FN-044-0022 | 3 | View |
Spacer for Light Duty Telescopic Slide | MO-LM-021-0012 | 3 | View |