Marketplace

CE-MD-004-0000
Latching Pushbutton Module
VentionThe Latching Pushbutton Module, CE-MD-004-0000, extends MachineMotion 2’s functionality with two latching (alternate action) pushbuttons. This plug-and-play module only requires a single connection to the MachineMotion 2 controller. Compatible modules, such as the Smart Power Switch (CE-MD-005-0000) & additional Pushbutton modules can also be daisy chained to each other, making it possible to connect up to eight modules per MachineMotion 2 controller.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Latching Pushbutton Module Datasheet | View |
Latching Pushbutton Module User Manual | View |
RoHS Certificate of Compliance -- Control Modules | View |
EU Declaration of Conformity -- Control Modules | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | CE-MD-004-0000 |
Unit Price | $498.57 USD |
Weight | 0.725266 kg |
Dimensions (L x W x H) | 133.0 x 88.0 x 46.0 mm |
Material | ABS, Aluminum |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Supply Voltage | 24 V |
Certification | CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|