Marketplace

ST-RB-028-0015
OnRobot MG10 Magnetic Gripper
OnRobotOnRobot's MG10 is a versatile, easy to use magnetic gripper for material handling, assembly and machine tending applications in manufacturing, automotive and aerospace environments. Fully compatible with all major robot brands through OnRobot’s One System Solution, the MG10 offers unique adjustable force and grip detection features that provide users with unprecedented levels of control. Compatible with ISO50 (50mm bolt pattern and 6mm bolts) cobot tool flanges, with one of the following OnRobot accessories: Tool changer (ST-RB-028-0004), Dual Tool Changer (ST-RB-028-0003) or Force-Torque Sensor (ST-RB-028-0016).
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
OnRobot MG10 Magnetic Gripper Technical Specifications Datasheet | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-RB-028-0015 |
Unit Price | $3,066.00 USD |
Weight | 0.8 kg |
Dimensions (L x W x H) | 71.0 x 71.0 x 91.4 mm |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Supply Voltage | 24 V |
Gripper Payload | 10 kg (parallel to ground) or 3.4 kg (perpendicular to ground) |
Pull Force | 300 N |
Current Consumption | 600-2000 mA |
IP Rating | 67 |
Wiring | OnRobot control box or robot tool flange |