Marketplace

HW-TL-003-0001
M8 Helicoidal Tap Handle
VentionM8 Helicoidal tap handle for square shanks, compatible with Vention's HW-TL-001-0001 tap.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Tapping Vention Extrusions | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | HW-TL-003-0001 |
Unit Price | $28.76 USD |
Weight | 0.335 kg |
Dimensions (L x W x H) | 105.0 x 140.0 x 30.0 mm |
Material | Steel |