Marketplace

MO-HG-004-0001
Light Duty Door Hinge
VentionHinge used to make doors or to allow rotation between Vention extrusions. The body is aluminum with a delrin pin to provide smooth operation. The hinge can only be used with 22.5mm x 22.5mm extrusion.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | MO-HG-004-0001 |
Unit Price | $30.57 USD |
Weight | 0.046 kg |
Dimensions (L x W x H) | 67.5 x 43.0 x 15.0 mm |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0012 |
Light-Duty Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0012 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Angular Range | 180 degrees |