Marketplace

MO-LM-001-0027
GF Nylon Eccentric Roller
VentionSelf-positioning glass filled nylon roller wheel with 2x double-sealed bearings. Compatible with Vention 'V-shape' extrusion profiles. Rotate the shaft to adjust the roller's position along the extrusion.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Linear Guides & Accessories | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | MO-LM-001-0027 |
Unit Price | $58.20 USD |
Weight | 0.286 kg |
Dimensions (L x W x H) | 55.0 x 55.0 x 52.0 mm |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 1 x HW-FN-003-0018 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Load Capacity | 225 (Axially and Radially) N |
Parts | Quantity | ||
---|---|---|---|
Parts | Part number | Qty | |
M8 x 18mm Screw | HW-FN-003-0018 | 1 | View |