Marketplace

CE-SN-004-0003
Flush Inductive Proximity Sensor
VentionFlush mountable M18 inductive proximity sensor. Sense metallic objects present in front of its sensing face. Range is 8 mm. Includes a 5-meter long cable to connect to the MachineMotion controller.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Sensors Datasheet | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | CE-SN-004-0003 |
Unit Price | $83.56 USD |
Weight | 0.296 kg |
Dimensions (L x W x H) | 189.0 x 158.0 x 32.0 mm |
Material | Stainless Steel |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Supply Voltage | 10 to 30 V |
Cable Length | 4 to 10 mm |
IP Rating | IP65 |
Temperature Range | -40 to 58 °C |
Included in the Box |
|