Marketplace

HW-HA-002-0001
ESD Mat Kit, 2' x 3', Gray
VentionThis ESD Mat kits is composed of a textured single layer vinyl polymer mix. It is designed to provide a static safe work surface for static sensitive products. Surface resistivity is 10e9 โ 10e10 ohms. Service temperature is -30 to 75 degrees Celsius. Our ESD mat kit includes a common ground cord and a wrist strap.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Canโt find what youโre looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | HW-HA-002-0001 |
Unit Price | $176.56 USD |
Weight | 2.27 kg |
Dimensions (L x W x H) | 914.0 x 610.0 x 2.5 mm |
Material | ESD Vinyl |