Marketplace

ST-RB-019-0003
Epson T6 Robot Plate
VentionVention's Epson T6 mounting plate enables fast and easy installation of an Epson T6 robots to any custom assembly. The 4X robot mounting holes contain M8 X 1.25 helical inserts and 2X 6mm dowel pins are used to locate the robot. Outer dimensions are 268mm x 268mm x 22.5mm.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Robot Mounting | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-RB-019-0003 |
Unit Price | $478.80 USD |
Weight | 3.684 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 22.5 mm |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0025 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Mounting | 4x M8, 150 x 150 |