Marketplace

ST-SP-013-0006
Double Stage XY Locator
VentionVention Double Stage XY Locator allows you to precisely find the datum of your fixture in two axis. With 22.5 mm of total travel in both X and Y as well as 0.1mm travel per 1/8 turn on each, you can accurately find the right position and lock it in place using the side set screws. Pair it with our various models of height locators and toggle clamp mount to achieve an XYZ locator. Note: the locator does not support load during adjustments, only load when static.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Designing jigs and fixtures | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-SP-013-0006 |
Unit Price | $157.26 USD |
Weight | 0.414 kg |
Dimensions (L x W x H) | 90.0 x 90.0 x 45.0 mm |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0016 |
Light-Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0010 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Stroke | 22.5 mm |
Displacement Ratio | 0.8 mm/turn |