Marketplace

PR-CQ-001-0428
Automatic Pneumatic Tool Changer (Robot and Tool Sides)
Smart ShiftManual pneumatic tool changer for light industrial and collaborative robots. Robot side and tool side included. It enables the robot to manage various tasks without stopping and unscrewing the tools. Robot compatibility: Universal Robots and robots with the same flange . Handling payload up to: 20 kg. Pneumatic connection: 4 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum and PETP.
Technical Drawing | |
---|---|
Technical Drawing | |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | PR-CQ-001-0428 |
Unit Price | $1,208.33 USD |
Weight | 0.56 kg |
Dimensions (L x W x H) | 70.0 x 109.0 x 91.0 mm |