Marketplace

HW-CS-004-0001
Aluminum Tapping Fluid
VentionTap Magic Aluminum is the cutting fluid of choice for any work on aluminum. It produces superb surface finish and it will not stain the surface of the work. The bottle contains 118ml. For additional information click on the 2D drawing below.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
Technical Documentation | |
---|---|
Technical Documentation | |
Tapping Vention Extrusions | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | HW-CS-004-0001 |
Unit Price | $7.20 USD |
Weight | 0.13 kg |
Dimensions (L x W x H) | 35.0 x 55.5 x 122.0 mm |
Material | N/A |
Surface finish | N/A |