Marketplace

ST-GP-003-0005
45mm x 90mm Aluminum Gusset
VentionVention's 45mm x 90mm Aluminum gussets are designed to be combined with 45mm x 45mm, 45mm x 90mm, and 90mm x 90mm extrusions to maximize strength.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Designing with T-Slot Aluminum Extrusions | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-GP-003-0005 |
Unit Price | $23.25 USD |
Weight | 0.1202 kg |
Dimensions (L x W x H) | 42.0 x 44.0 x 89.0 mm |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 3 x HW-FN-002-0001, 3 x HW-FN-003-0018 |
Light-Duty Fasteners | 3 x HW-FN-002-0001, 3 x HW-FN-003-0012 |