Marketplace

ST-SP-012-0001
45x90mm Accessory Mounting Plate
VentionMounting plate compatible with Vention's 45x90mm extrusion profiles for use with hoist rings and leveling feet. It features a stainless steel helical insert for M8 thread in the center. Rated for 400kg maximum load.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Designing jigs and fixtures | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-SP-012-0001 |
Unit Price | $27.51 USD |
Weight | 0.091 kg |
Dimensions (L x W x H) | 12.0 x 88.0 x 43.0 mm |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0012 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Load Capacity | 3920 N |