Vention's Tech Docs

Datasheet

Datasheet: MachineMotion Pendant

MachineMotion™ Pendant provides a plug and play touch screen interface for automated equipment powered by the Vention MachineMotion™ controller.

Datasheet: MachineMotion Pendant main image.
Contents

Overview

MachineMotion™ Pendant provides a plug and play touch screen interface for automated equipment powered by the Vention MachineMotion™ controller. When connected to the MachineMotion™ controller, the pendant enables machine operators and administrators to run and modify their MachineApps through an intuitive, code-free user interface.

Features

  • Plug and Play compatibility with MachineMotion™ controller
  • Pre-loaded MachineLogic™, for code-free automation sequence editing
  • Application launcher for machine operators
  • User rights management
  • Manual machine operation mode
  • Connect to Vention’s cloud-based MachineBuilder 3D

Applications

  • Automated equipment
  • Cartesian robot
  • Functional and reliability test benches
  • Conveyor system
  • Inspection cells

Software Included

MachineMotion™ comes with pre-loaded control and machine operations software – all of which is accessible through the MachineMotion™ pendant or via computer with a USB or Ethernet connection.

Application Launcher

Run MachineApps and track your machine’s status



Manual Mode

Manually operate your machine, one degree of freedom at a time



MachineLogicTM

Create and edit MachineApps in an intuitive, code-free environment



User Rights Management

Configure administrator access and restrict machine operations


Technical Specifications


Electrical Specifications

Processing
Processor Quad-core Cortex-A53 @ 1.4 GHz
Memory 32 GB flash storage, 1 GB RAM
Emergency
Wired emergency stop button

Input/Output Specifications

Power
Type Single cable to MachineMotion™ V2 dedicated port
Network
Wireless LAN
Band 2.4 GHz and 5 GHz
Physical Layer IEEE 802.11.b/g/n/ac
Screen
Resolution 1280 x 800
Screen Size 10.1"
Type LCD capacitive touch
Extension
Connector Type 1x USB Type-A
Physical Layer USB 2.0

Hardware Compatibility

MachineMotion™ controller V2

Included Software

Installation Manual Machine Control
Access User Management
Operator ApplicationLauncher
Programming MachineLogic™

Mechanical Specifications

Shock-resistant enclosure
Rear mounting tabs
Hand strap


Physical Unit


Functional Pinout




Unit Dimensions




Comments (0)