Datasheet
Updated: Tuesday, August 10th 2021
MachineMotion Pendant
Overview
MachineMotion™ Pendant provides a plug and play touch screen interface for automated equipment powered by the Vention MachineMotion™ controller. When connected to the MachineMotion™ controller, the pendant enables machine operators and administrators to run and modify their MachineApps through an intuitive, code-free user interface.
Features
- Plug and Play compatibility with MachineMotion™ controller
- Pre-loaded MachineLogic™, for code-free automation sequence editing
- Application launcher for machine operators
- User rights management
- Manual machine operation mode
- Connect to Vention’s cloud-based MachineBuilder 3D
Applications
- Automated equipment
- Cartesian robot
- Functional and reliability test benches
- Conveyor system
- Inspection cells
Software Included
MachineMotion™ comes with pre-loaded control and machine operations software – all of which is accessible through the MachineMotion™ pendant or via computer with a USB or Ethernet connection.
Applications Launcher
Manual Mode
MachineLogicTM
Technical Specifications
Electrical Specifications
Processing | |
Processor | Quad-core Cortex-A53 @ 1.4 GHz |
Memory | 32 GB flash storage, 1 GB RAM |
Emergency | |
Wired emergency stop button |
Input/Output Specifications
Power | |
Type | Single cable to MachineMotion™ dedicated port |
Network | |
Wireless LAN | |
Band | 2.4 GHz and 5 GHz |
Physical Layer | IEEE 802.11.b/g/n/ac |
Screen | |
Resolution | 1280 x 800 |
Screen Size | 10.1” |
Type | LCD capacitive touch |
Extension | |
Connector Type | 1x USB Type-A |
Physical Layer | USB 2.0 |
Hardware Compatibility
MachineMotion 1 controller | CE-TP-003-0001 |
MachineMotion 2 controller | CE-TP-004-0001 |
Included Software
Installation | Manual Machine Control |
Access | User Management |
Operator | ApplicationLauncher |
Programming | MachineLogic™ |
Mechanical Specifications
Shock-resistant enclosure |
Rear mounting tabs |
Hand strap |
Physical Unit
Functional Pinout
Unit Dimensions