MachineMotion 2 Four-Drive Datasheet
Introduction
MachineMotion v2 datasheet contains detailed technical specifications, such as: functional pinout, input & outputs, specifications, input / output capabilities by model, electronics & embedded software specifications and unit dimensions.
Overview
MachineMotion v2 is a plug and play industrial controller that contains the necessary infrastructure to execute motion and control applications through a library of modular components. Equipment powered by MachineMotion v2 can be programmed through MachineLogic – Vention’s code-free visual sequence editor – or through Vention’s Python SDK.
Features
- Control up to four 250 W high performance step-servos with accurate and automatic position adjustments. This allows the actuator to always reach the user-specified position, thanks to a built-in encoder that enables the motors to operate in closed control loops.
- Step-servo junction box with simple cabling, where the brake, home and end-stop sensors can be directly wired to the motor.
- Status light on servo motors and controller for quick diagnostics
- Loaded with code-free software including:
- Control Center
- MachineLogic
- Python
- Open source development tools including:
- Cloud 9 IDE
- Javascript
- Operator mode
- Manual joggers
- The MachineMotion v2 controller is certified to Canadian, US & European standards.
- IP30 rated enclosure for industrial applications, with active cooling and replaceable filters
- Connect digital I/O and analog modules to control I/O devices
- Single continuous flex cable to power an actuator, sensors and power-off brake
- Plug and play with all Vention actuators
- Native support for Universal Robots with URcap
- Plug and play safety system with physical and software reset
- Directly connect peripherals locally or remotely using the teach pendant, keyboard, mouse, and monitor
Applications
- Automated equipment
- Cartesian robot
- Functional and reliability test benches
- Conveyor system
- Inspection cells
Electrical Specifications
Certifications | |
North America |
|
Europe |
|
Power Port | |
Name | POWER |
Rated Voltage | 85 to 264 VAC |
Rated Current | 9A @ 120 VAC |
Typical Current | 4.5A @ 120 VAC |
Typical Power | 1200 W |
Standby Current | 0.7 A (@ power factor 0.55) |
Standby Power | 84 W |
Emergency Mode Current | 0.4 A (@ power factor 0.3) |
Emergency Mode Power | 48 W |
Connector | NEMA C14 |
Power Cord | 3.00m, NEMA 5-15P to IEC 320-C13, SJT |
Drive Ports | |
Name(s) | DRIVE 1, DRIVE 2, DRIVE 3, DRIVE 4 |
Motor Type | Servo-Stepper |
Output Peak Voltage | 50 V |
Maximum Output Current | 10 A |
Maximum Output Power | 350 W |
Phase Current Peak | 0 - 10 A |
Phase Current Adjustment (Internal) | Software controlled |
Control Interface (Internal) | CAN/(Step-Dir-Enable) Signals |
Motor Drivers Certification | CE |
Connector | M23 Amphenol Sine |
Pin 1 | 24 V |
Pin 2 | 0 V |
Pin 3 | motor phase A+ |
Pin 4 | motor phase A- |
Pin 5 | motor phase B+ |
Pin 6 | motor phase B- |
Pin 7 | Encoder A+ |
Pin 8 | Encoder A- |
Pin 9 | Encoder B+ |
Pin 10 | Encoder B- |
Pin 11 | Encoder Index+ |
Pin 12 | Encoder Index- |
Pin 13 | NC |
Pin 14 | NC |
Pin 15 | Home/End Limit Switch S1 |
Pin 16 | Home/End Limit Switch S2 |
Pin 17 | 24V Safety Switched |
Control (1,2,3,4) Ports | |
Name(s) | Control 1, Control 2, Control 3, Control 4 |
Connectivity Type | Communication |
Connectivity Physical Layer | CAN/RS485 |
Connector | M12, female, 8-pin, A-Keyed |
Pin 1 | 24 V |
Pin 2 | 0 V |
Pin 3 | RS485 A |
Pin 4 | RS485 B |
Pin 5 | CAN H |
Pin 6 | CAN L |
Pin 7 | NC |
Pin 8 | 24V Safety Switched |
To PC Port | |
Name(s) | To PC |
Connectivity Type | Ethernet |
Connectivity Physical Layer | IEEE 802.3, Ethernet |
Connector | RJ45 |
LAN Ports | |
Name(s) | LAN 1, LAN 2 |
Connectivity Type | Ethernet |
Connectivity Physical Layer | IEEE 802.3, Ethernet |
Connector | RJ45 |
USB Ports | |
Name(s) | USB 1, USB 2 |
Connectivity Type | USB |
Connectivity Physical Layer | USB 2.0 |
Connector | USB-A 2.0 |
HDMI Ports | |
Name(s) | HDMI |
Connectivity Type | HDMI |
Connectivity Physical Layer | HDMI |
Connector | HDMI Type A |
Safety In Port | |
Name(s) | Safety In |
Type | Redundant Dry Contacts + Reset |
Connector | M12, female, 12-pin, A-Keyed |
Pin 1 | 24 V |
Pin 2 | 0 V |
Pin 3 | Channel 1 Contact 1 |
Pin 4 | Channel 1 Contact 2 |
Pin 5 | Channel 2 Contact 1 |
Pin 6 | Channel 2 Contact 2 |
Pin 7 | Reset Contact 1 |
Pin 8 | Reset Contact 2 |
Pin 9 | NC |
Pin 10 | NC |
Pin 11 | NC |
Pin 12 | NC |
Safety Out Port | |
Name(s) | Safety Out |
Type | Redundant Dry Contacts + Reset |
Connector | M12, female, 12-pin, A-Keyed |
Pin 1 | 24 V |
Pin 2 | 0 V |
Pin 3 | Channel 1 Contact 1 |
Pin 4 | Channel 1 Contact 2 |
Pin 5 | Channel 2 Contact 1 |
Pin 6 | Channel 2 Contact 2 |
Pin 7 | Reset Contact 1 |
Pin 8 | Reset Contact 2 |
Pin 9 | NC |
Pin 10 | NC |
Pin 11 | NC |
Pin 12 | NC |
Pendant Port | |
Name(s) | PENDANT |
Connectivity Type | Ethernet (PoE) |
Connectivity Physical Layer | IEEE 802.3, Ethernet |
Connector | M12, 12-pin, A-Key |
Pin 1 | 24 V |
Pin 2 | 0 V |
Pin 3 | Pendant EM C 1+ |
Pin 4 | Pendant EM C 1- |
Pin 5 | Pendant EM C 2+ |
Pin 6 | Pendant EM C 2- |
Pin 7 | NC |
Pin 8 | NC |
Pin 9 | Ethernet TX+ |
Pin 10 | Ethernet TX- |
Pin 11 | Ethernet RX+ |
Pin 12 | Ethernet RX+ |
Ethernet Port | |
Name(s) | ETHERNET |
Connectivity Type | Standard Ethernet |
Physical Layer | IEEE 802.3, Ethernet |
Connector | RJ45, 8p8c |
Pin 1 | NC |
Pin 2 | TX+ |
Pin 3 | TX- |
Pin 4 | RX+ |
Pin 5 | RX- |
Pin 6 | NC |
Pin 7 | NC |
Pin 8 | NC |
Default Ethernet or 192.168.7.2 Port | |
Name | DEFAULT ETHERNET or 192.168.7.2 |
Status | Unused |
Embedded & Computing Specifications
Single Board Computer | |
Processor | TI AM5729 |
OS | Debian 10 |
Memory | 32GB SD-micro |
Certification | CE |
Motion Controller | |
Processor | Natotec CL4 |
Interface | CAN |
Protocol | G-code |
Fieldbus Compatible Modules | |
Digital IO Module | CE-MD-001-0001 |
Analog IO Module | CE-MD-003-0000 *available soon |
Push-Button Module | CE-MD-004-0000 |
Safety Specifications
Implementation | |
Safety Rating | Suited up to SIL3, Performance Level e, CAT 4 |
Safety Relay | |
Manufacturer | Dold |
Model Number | LG5925-48-61-24 |
Type | Emergency Stop |
Safety Relay Data - Values per EN ISO 13849-1 | |
Category | 4 (EN 954-1) |
Performance Level | PLe |
MTTFd | > 100 years |
DCavg | 99% |
Safety Relay Data - Values per IEC/EN 62061 / IEC/EN 61508 | |
SIL CL | 3 (IEC/EN 62061) |
SIL | 3 (IEC/EN 61508) |
HFT (hardware failure tolerance) | 1 |
DCavg | 99% |
SFF | 99.70% |
PFHD | 2.66E-10 h<>-1 |
Vention ControlCenter Software
MachineMotion comes with pre-loaded control and machine operations software – all of which is accessible through the MachineMotion pendant or via computer with a USB or Ethernet connection.
Application Launcher
- Launch MachineLogic Applications
- Launch Python Applications
- Configure programs in auto-launch mode (executes automatically after power-ON)
Manual Control
- Send motion commands to actuators
- Configure speed, acceleration and direction
- Monitor the state of end-of-travel sensors and connected control devices
MachineLogic
- Create automation programs in a simple graphical interface
Network Configuration
- Configure the Ethernet ports and WiFi settings (only if the MachineMotion controller is connected to a MachineMotion pendant)
Software & Communication Protocol Specifications
Available Control API |
Python |
Communication Protocol for Ethernet Adapter |
web-socket |
Communication Protocol for Fieldbus |
MQTT |
Physical Unit
Functional Pinout
Unit Dimensions
Compatible Hardware
Plug and Play Automation Components
MachineMotionTM Pendant CE-TP-004-0001 ![]() |
M18 Inductive Proximity Sensor CE-SN-004-0001 ![]() |
Digital I/O Module CE-MD-001-0001 ![]() |
Power-Off Brake MO-PT-002-0001 ![]() |
NEMA34 Servo Motors MO-SM-01X-0000 ![]() |
Emergency Stop and Reset Module CE-SA-007-0000 ![]() |