• Resource Library
  • MachineFrame
  • Motion
  • Linear Guides & Accessories
Download doc
Related Resources:
  • 8 - Rotary Actuator
  • 7 - Roller Conveyor
  • 5 - Rack & Pinion Actuator
  • 4 - Belt Rack Actuator
  • 3 - Belt Conveyor
See all MachineFrame - Motion Resources
Back to resource library
Datasheet Updated: Thursday, September 9th 2021

Linear Guides & Accessories

Contents

  • Introduction
  • Linear Bearing and Shaft Overview
    • Technical Specifications
    • Assembly Instructions
  • Roller Wheel Overview
    • Technical Specifications
    • Assembly Instructions
  • Enclosed Linear Profile Guide
    • Technical Specifications
    • Assembly Instructions
  • Dual Gantry Enclosed Linear Profile Guide
    • Technical Specifications
    • Assembly Instructions
  • Aluminum Profile Slider
    • Technical Specifications
    • Assembly Instructions
Cover image of technical document

Introduction

Allow your project to freely and effortlessly move along Vention extrusions using Vention rollers, linear bearings and shafts powered by Thomson Linear, or our heavy duty Enclosed Linear Profile Guides.

Note: Vention rollers, linear bearings and shafts, and enclosed linear profile guide are not designed to work in conjunction. Your Vention system must feature either Vention rollers, linear bearings and shafts, or the enclosed linear profile guide not a combination of them.

Linear Bearing and Shaft Overview

Vention’s linear bearing system features a 16-mm linear shaft and linear bearings to glide along Vention extrusions. The shaft comes in four lengths and is compatible with two types of linear bearings:

  • Linear ball bearings (MO-LM-010-0001), which use recirculating balls.
  • Plain sliding bearings (MO-LM-010-0010 and MO-LM-010-0012), which do not contain any moving parts or rolling elements.

Plain bearings are available in precision fit and compensated fit versions:

  • Precision fit bearings (MO-LM-010-0010) have the tightest inner diameter (ID) running clearance and are identified with a P engraved on top of the housing.
  • Compensated fit bearings (MO-LM-010-0012) have additional ID clearance and are identified with a C engraved on top of the housing.

In parallel shaft applications, one rail’s bearings should all be precision fit, and the opposite rail’s bearings should all be compensated fit.

Note: Please refer to the maintenance instructions before commissioning any linear bearing.

Technical Specifications

Linear Shaft Technical Specifications

Available Lengths 585 mm, 855 mm, 1530 mm, 2295 mm
Material Solid carbon steel hardened to 60HRC

Linear Bearings Technical Specifications

Linear Bearing Type Linear ball bearing (MO-LM-010-0001) Plain bearing (MO-LM-010-0010 and MO-LM-010-0012)
Maintenance Lubrication and maintenance required Maintenance-free with optional lubrication for better performance
Environment Moderate temperature, dry, and low-dust Extreme (wet, low or high temperature, vibration, dust, or contamination)
Coefficient of friction 0.05 0.3
Load rating Up to 1500 N per bearing* Up to 10,000 N per bearing*
Maximum linear speed 3 m/s Up to 1.5 m/s**
Moment load High: moment arm distance(D)/bearing distance(L) up to 10 Limited: moment arm distance(D)/bearing distance(L) must be under 2
Operational life Long, if properly maintained and operated as specified Limited, when the wear limit is reached, the bearing must be replaced
Break-in period No break-in period Approximately 50 - 100 full cycles needed to complete the break-in period

*Bearing load rating and orientation
Both the plain and linear ball bearings can operate in any orientation, but their load rating varies depending on the orientation.

Static Load Rating

Linear Bearing Type 0° load rating (N) 90° load rating (N) 180° load rating (N)
Linear ball bearing (MO-LM-010-0001) 1550 1085 620
Plain bearing (MO-LM-010-0010 and MO-LM-010-0012) 10080 6940 2770

Dynamic Load Rating

Linear Bearing Type 0° load rating (N) 90° load rating (N) 180° load rating (N)
Linear ball bearing (MO-LM-010-0001) 1250 1000 600
Plain bearing (MO-LM-010-0010 and MO-LM-010-0012) Up to 10080*** Up to 6940*** Up to 2770***

**Maximum speed (m/s) = 407.77 / Dynamic Load (N).

***Maximum Dynamic Load (N) = 407.77 / Speed (m/s).

Assembly Instructions

  1. Vention linear shafts come with mounting blocks pre-installed. Note if a custom length shaft with butt-end joints was ordered, they will be shiped with all mounting blocks installed except those at the intersection between shafts. In the case where a user is required to install a mounting block at a shaft intersection follow the following instructions:
    1. Apply Loctite 2760 to the threads of the M6x18mm fasteners provided.
    2. Align the two shafts so that the holes in the mounting block line up with the threaded holes in the shafts.
    3. Install the fasteners and torque to 13Nm using a torque wrench.
    4. When manipulating the shafts after the joining mounting bracket has been installed take care to support the joint so that it is not over loaded.
  2. Install the shaft to the corresponding extrusion frame using the provided M8 countersink fasteners and T-nuts.
  3. Finally, attach the bearings to associated gantry or actuator using the M8x12mm fasteners provided.

Note: When installing Vention linear ball bearings (MO-LM-010-0001), it is very important to leave the plastic sleeve insert inside the bearing. This sleeve will be pushed out automatically when the bearing is pushed onto the end of the shaft. Never remove bearings from a shaft after installation. This can lead to ball bearing elements falling out of the encasing and bearing failure.

Roller Wheel Overview

Vention features two different rollers, concentric (MO-LM-001-0028) and eccentric (MO-LM-001-0027), for all your guided applications. Consisting of a fiber glass reinforced nylon wheel and a double-sealed deep-groove ball bearing, both rollers are compatible with all of Vention’s gantries.

Technical Specifications

Compatible Gantries
  • Extra Small gantry, 90mm × 112.5mm (MO-LM-001-0032)
  • Small gantry, 135mm × 180mm (MO-LM-001-0029)
  • Medium gantry, 180mm × 225mm (MO-LM-001-0030)
  • Large gantry, 225mm × 225mm (MO-LM-001-0031)
Bearing Axial Force Rating (N) 225
Bearing Radial Force Rating (N) 225
Driven Binding Ratio* 10:1
Rolling Resistance [N]** 0.29 m +4.9

*Using a fully supported structure with no overhanging load

**Rolling resistance is a function of the load m in kg.

Assembly Instructions

  1. First, mount both concentric rollers to one side of your gantry using the shallow locating holes. You can distinguish both types of rollers as the eccentric rollers include a flat surface on their shaft.
  2. Place the stationary extrusion that acts as the guide up against the concentric wheels such that the rollers rest perfectly within the V-groove of the extrusion.
  3. Mount both eccentric rollers to the gantry on the opposite side of the concentric rollers, with the extrusion in between both sets of rollers.
  4. To ensure both eccentric rollers are properly located along the extrusion, loosen the mounting screws and rotate the eccentric roller shafts by hand until both wheels are unable to freely rotate along the extrusion and the extrusion is unable to move laterally. Do not use a wrench to further tighten the eccentric wheels as premature wear will occur.
  5. Hold the eccentric shaft’s position and tighten the screw up to 13Nm.
  6. To ensure proper engagement, move the gantry along the extrusion. There should be no play in the wheels and no resistance to the movement.

Enclosed Linear Profile Guide

Ideal for heavy duty applications, especially for dusty or dirty environments, Vention’s enclosed linear profile guides (MO-LM-028-XXXX) come in five lengths: 585mm, 855mm, 1530mm, 2295mm, and 3330mm. Each guide comes with bearing, gantry system, as well as built-in mounts for end of travel sensors.

Technical Specifications

Available Lengths 585 mm, 855 mm, 1530 mm, 2295 mm and 3330 mm
Material Steel and Aluminum
Vertical Load Capacity (N) 3330
Horizontal Load Capacity (N) 3330
Maximum Moment (Nm) 500

Note that the enclosed linear profile guide has frictional losses due to the enclosing metal strip of 40N.

Assembly Instructions

  1. The enclosed linear profile bearings come fully assembled and tested. The only assembly process is installing end of travel sensors and mounting of the guide.
    1. To install a proximity sensor, (CE-SN-004-0003), unscrew the plug located at the sensor port of your choice using a 5mm allen key.
    2. Thread the sensor in until it bottoms out.
    3. Finally, use one of the locking nuts to fix the sensor in place by tightening down the nut on the side of enclosed guide body.
  2. For mounting instructions, refer to the following technical document about mounting enclosed actuators and guides in parallel here: Self Aligning Mounts

Dual Gantry Enclosed Linear Profile Guide

Ideal for heavy duty applications, especially for dusty or dirty environments, Vention’s dual gantry enclosed linear profile guides (MO-LM-041-XXXX) come in three lengths: 1530mm, 2295mm, and 3330mm. Each guide comes with two bearing-gantry systems, as well as built-in mounts for end of travel sensors.

Technical Specifications

Available Lengths 1530 mm, 2295 mm and 3330 mm
Material Steel and Aluminum
Vertical Load Capacity (N) 5000
Horizontal Load Capacity (N) 5000
Maximum Moment (Nm) 750*

Note that the dual gantry enclosed linear profile guide has frictional losses due to the enclosing metal strip of 80N.

*Note: The maximum rated moment of the dual gantry enclosed linear profile guide can be raised by increasing the spacing of the two gantry plates. To ensure the spacing is adequate for the application, please contact Vention’s application engineering team.*

Assembly Instructions

  1. The dual gantry enclosed linear profile bearings come fully assembled and tested. The only assembly process is installing end of travel sensors and mounting of the guide.
    1. To install a proximity sensor, (CE-SN-004-0003), unscrew the plug located at the sensor port of your choice using a 5mm allen key.
    2. Thread the sensor in until it bottoms out.
    3. Finally, use one of the locking nuts to fix the sensor in place by tightening down the nut on the side of enclosed guide body.
  2. For mounting instructions, refer to the following technical document about mounting enclosed actuators and guides in parallel here: Self Aligning Mounts

Aluminum Profile Slider

Vention’s 45mm aluminum profile slider (MO-LM-008-0002) is the best low-profile solution for building motion enabled and adjustable frames. Ideal for modular workstations and sliding doors, it slides directly onto Vention’s 45 x 45mm and 45 x 90mm aluminum extrusions. Note that the slider is not intended for high speed and high acceleration sliding applications.

45-mm aluminum profile slider

Technical Specifications

Material Aluminum and acetal
Coefficient of Friction 0.25
Load Capacity (all directions) 500 N
Maximum linear speed 500 m/s
Maximum linear acceleration 500 mm/s2

Assembly Instructions

The aluminum profile slider can be fixed to an extrusion using the counterbored holes located on the underside of the slider. You must attach the screws before sliding the assembly onto the extrusion. Check that the sliders are properly aligned before being installed on the extrusion profiles to prevent binding.

45-mm profile slider fastened to an extrusion with highlighted fasteners

The extended-length knob produces an easily adjustable connection that is ideal for lighter loads and applications that need frequent adjustment. In either case—M8 screw (HW-FN-001-0025) or extended-length knob (HW-CP-002-0002)—you will need to install an M8 t-nut inside the extrusion t-slot. The t-nut is included in both cases.

Profile slider secured with a screw \(left\) and an extended length knob \(right\)

When building modular framing, you want your configuration to generate the least possible moment on the sliders to help prevent binding. The displacement force should be applied in line with the center of the slider(s), or in the center of the frame, and the static load should be centered as well.

Also, when building center-driven frames, make sure to use four or more properly aligned profile sliders to help balance any moments.

Incorrect slider configuration




Correct slider configurations. Note that the two above driving forces do not cause a large moment seeing that they are in line with the sliders or in the center of the frame.

Was this information helpful?

Still need help?

Ask the User Forum Contact support