Digital I/O Module v2 Datasheet
Contents
Overview
The Digital I/O Module v2, CE-MD-001-0000__2, extends MachineMotion 2’s functionality with 4 (NPN or PNP) inputs and 4 PNP outputs. This plug-and-play module only requires a single connection to the MachineMotion 2 controller. Compatible modules, such as the Power Switch (CE-MD-005-0000) & additional Digital I/O Module v2 modules can also be daisy chained to each other, making it possible to connect up to eight modules per MachineMotion 2 controller.
Features
- 4 Inputs compatible with NPN and PNP sensors
- 4 PNP Outputs
- Connects (daisy chain) with compatible modules
- Configurable address
- Plug-and-play access from the Control Center, MachineLogic, and Python API
Programming Options
Program the Digital I/O Module v2 using [MachineLogic] or the [Python API]. It can also be accessed from the Control Center.
Technical Specifications
General Specifications
Part Number | CE-MD-001-0000__2 |
---|---|
Certifications |
|
Weight | 1.5 kg |
Dimensions | 60 x 88 x 150 mm |
Material |
|
Operating Temperature | 0 to 40°C |
Included in the Box |
|
Performance and Other Specifications
Specification | Value |
---|---|
Digital input impedance | 5kΩ |
Digital input active NPN voltage range | < 6V |
Digital input active PNP voltage range | > 18V |
Digital output maximum current | 0.1A |
Maximum Power consumption | 12W |
Latency (with 2 modules connected to the MM2 controller) | 125ms max. |
Latency has been obtained by connecting a digital output port to a digital input port, and by measuring the delay between requesting the change of output state and reading the change of input state.
Physical Interface
CTRL IN Male M12 connector pinout
Pin | Description |
---|---|
Pin 1 | 24 VDC (input) |
Pin 2 | Ground (input) |
Pin 3 | RS-485 A (input) |
Pin 4 | RS-485 B (input) |
Pin 5 | Reserved |
Pin 6 | Reserved |
Pin 7 | N/A |
Pin 8 | Reserved |
CTRL OUT Female M12 connector pinout
Pin | Description |
---|---|
Pin 1 | 24 VDC (output) |
Pin 2 | Ground (output) |
Pin 3 | RS-485 A (output) |
Pin 4 | RS-485 B (output) |
Pin 5 | Reserved |
Pin 6 | Reserved |
Pin 7 | N/A |
Pin 8 | Reserved |
IN Female M12 connector pinout
Pin | Description |
---|---|
Pin 1 | 24 VDC |
Pin 2 | Input |
Pin 3 | Ground |
Pin 4 | NC |
OUT Male M12 connector pinout
Pin | Description |
---|---|
Pin 1 | 24 VDC |
Pin 2 | Output (100mA max.) |
Pin 3 | Ground |
Pin 4 | NC |
Digital I/O module v2 address configurations
Below are the valid address configurations that can be used for the Digital I/O module v2
Valid address configurations