
Yaskawa MotoMini Mounting Plate
$541.52 USD
Ships next day
Vention's Yaskawa MotoMini mounting plate enables fast and easy installation of a Yaskawa MotoMini robot to any custom assembly. Outer dimensions are 495mm x 225mm
Included fasteners:
14 x
HW-FN-002-0001
14 x
HW-FN-003-0022
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-012-0003 |
Weight | 2.971 kg |
Dimensions (L x W x H) | 495.0 x 225.0 x 19.0 mm |
Unit Price | $541.52 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 14 x HW-FN-002-0001 , 14 x HW-FN-003-0022 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M5, 70 x 112 mm |
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-012-0003 |
Weight | 2.971 kg |
Dimensions (L x W x H) | 495.0 x 225.0 x 19.0 mm |
Unit Price | $541.52 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 14 x HW-FN-002-0001 , 14 x HW-FN-003-0022 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M5, 70 x 112 mm |
Compatible Parts

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585