Foam Core Board, White 6mm
$13.18 USD
Obsolete
These PVC foam-core panels are the lightest way to separate space. They are completely opaque. Use them as an economic way to close-up your trade-show booths. Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-006-0001 |
Weight | 0.76 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 6.0 mm |
Unit Price | $13.18 USD |
Material | Foam core |
Surface finish | N/A |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005