Wear and Protection Strip (Yellow)
$45.73 USD
Ships next day
Yellow plastic wear strip which clips into Vention's extrusions T-slot. Ideal for safety enlosure coloring. Sold in lengths of 2.295m.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-013-2295__2 |
Weight | 0.515 kg |
Dimensions (L x W x H) | 2295.0 x 44.0 x 14.83 mm |
Unit Price | $45.73 USD |
Material | TPE Shore A90 |
Surface finish | Yellow |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585