Vacuum Handling Gripper ( Flexigrip 120 x 120 mm)
$528.73 USD
Ships in 15 days
This Flexigrip vacuum gripper has a square surface area of 120x120 mm and is the check valve version. It is part of Flexigrip's family, which is a range of vacuum gripper. These have features like foam vacuum ‘‘cups’’ to pick up rough/uneven surface, modular design thaht allows fast set up for product change and easy integration with existing equipment. It may be powered by internal cartridge or remote vacuum generator, share a common vacuum source with other grippers to reduce energy consumption and be used for rough, porous, twisted, uneven surfaces and bags. Included: 10mm OD to 8mm OD tubing adapter. Not included: Vention extrusion adapter.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0317 |
Weight | 1.0 kg |
Dimensions (L x W x H) | 88.0 x 120.0 x 207.0 mm |
Unit Price | $528.73 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Dual Joulin Safe and Light Cobot Adapter
ST-RB-030-0000