Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
$3,109.66 USD
Ships in 15 days
The Plug and Pick is a range of vacuum gripper which are versatile, compact and easy to install. This model has a gripping area of 200x400mm and it's the check valve version.
Gripping power remains constant whether single part or entire layer. Switch from products. to slip sheets. to pallets without adjustment. Rugged and not affected by dust. Flush edge design for ‘‘carton in box’’ applications. Custom designs available for specific applications. Units are self contained. Quick connect 10mm compressed air connections . Retrofit with existing cups or existing pump. Joulin patented Wave System™ saves up to 50% energy consumption.
Included: 10mm OD to 8mm OD tubing adapter. Not included: Vention extrusion adapter
Length:
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0314 |
Weight | 6.15 kg |
Dimensions (L x W x H) | 90.0 x 400.0 x 200.0 mm |
Unit Price | $3,109.66 USD |
Compatible Parts
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Cobot Palletizer 100mm Wrist Extension
ST-RB-029-0100