Vacuum Gripper Adapter for Vention Extrusion (Flexigrip & Safe-and-Light)
$203.73 USD
Ships in 15 days
This adapter is used to attach Joulin's Flexigrip and Safe-and-Light vacuum gripper series to Vention extrusions. All fasteners included.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0336 |
Weight | 0.5 kg |
Dimensions (L x W x H) | 37.0 x 71.0 x 71.0 mm |
Unit Price | $203.73 USD |
Associated Fasteners | 4 x HW-FN-001-0018 |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Cobot Palletizer 100mm Wrist Extension
ST-RB-029-0100