Vacuum Gripper Adapter for Cobots (Flexigrip and Safe-and-Light))
$203.72 USD
Ships in 15 days
This adapter is used to attach Joulin's Flexigrip and Safe-and-Light vacuum gripper series to a cobot flange (Universal Robots, FANUC CRX, Doosan, etc). All fasteners included.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0371 |
Weight | 0.5 kg |
Dimensions (L x W x H) | 34.0 x 87.0 x 87.0 mm |
Unit Price | $203.72 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Dual Joulin Safe and Light Cobot Adapter
ST-RB-030-0000