Vacuum Area Gripper with Foam for UR - FQE 220x80mm
$1,579.34 USD
Ships in 10 days
Flexible large-area gripper for handling products regardless of size and geometry. Typically used for Pick & Place applications or end-of-line packaging in intralogistics, for the handling of products in the automotive, glass or electronics sector. Energy-efficient, integrated vacuum generation ensures low operating costs. Includes a silencer for minimum noise emission and integrated control valves for suction and blow-off function. The foam vacuum area is 220mm x 80mm. Directly compatible with the UR3, UR5 and UR10 robots. Foam type: O10. Grid: 16x16.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SZ-001-0578 |
Weight | 1.07 kg |
Dimensions (L x W x H) | 82.0 x 220.0 x 95.0 mm |
Unit Price | $1,579.34 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Grip Force | 160 N |
Compatible With | UR3, UR5, UR10, UR16 (CB & e-Series) |
Compatible Parts
Cobot Palletizer 100mm Wrist Extension
ST-RB-029-0100