UR3 Tooling Mounting Plate for Universal Robots
$66.41 USD
Obsolete
Vention's UR3 end of arm mounting plate offers the ability to mount any tool typically mounted onto a UR3 robot arm from Universal Robots. Certified by Universal Robots.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-001-0001 |
Weight | 0.256 kg |
Dimensions (L x W x H) | 67.5 x 112.5 x 17.75 mm |
Unit Price | $66.41 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0025 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0016 |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005