UR Teach Pendant Mounting Bracket
$54.91 USD
Ships next day
Safely put down your pendant. Compatible with the Vention Teach Pendant as well as the Universal Robots e-Series teach pendant. This metal bracket outfitted with protective rubber corner caps. Bracket is compatible with UR e-series, CB3 series and Vention's MachineMotion pendant. Two angle configurations are available: parallel and 30 degrees.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-002-0003 |
Weight | 0.5334 kg |
Dimensions (L x W x H) | 30.0 x 223.0 x 100.0 mm |
Unit Price | $54.91 USD |
Material | 1018 Steel |
Surface finish | Black powder coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Compatible With | Vention MachineMotion Pendant, UR e-Series Pendant, UR CB3-Series Pendant |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585