UR Control Box Mounting Bracket
$34.51 USD
Obsolete
Easily add your Universal Robots control box to your Vention assembly by mounting its back to the two bracket key holes.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-002-0001 |
Weight | 0.4 kg |
Dimensions (L x W x H) | 12.0 x 450.0 x 125.0 mm |
Unit Price | $34.51 USD |
Material | 1018 Steel |
Surface finish | Blue powder coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585