🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Universal Robots UR3e

Universal Robots UR3e

$30,852.00 USD
7 weeks
The UR3e is the smallest e-series cobot from Universal Robots with a 3kg payload and 500mm reach. Its small footprint optimizes efficiency in confined workspaces, making it a good fit for integrating it in different applications such as assembling and pick and place operations, while ensuring a safe collaboration between humans and machines.
Quantity:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-UR-003-0000
Weight 25.0 kg
Dimensions (L x W x H) 915.0 x 760.0 x 485.0 mm
Unit Price $30,852.00 USD
Associated Fasteners 4 x HW-FN-005-1025

Technical Specifications

Spec Attribute Spec Value
Max Payload 3 Kg
Robot Reach 500 mm
Repeatability 0.03 mm
Robot Weight 11.2 kg
Degrees of Freedom 6
Max Average Power Consumption 300 W
Typical Average Power Consumption 100 W
J1 Movement Range 360 degrees
J2 Movement Range 360 degrees
J3 Movement Range 360 degrees
J4 Movement Range 360 degrees
J5 Movement Range 360 degrees
J6 Movement Range Infinite degrees
Typical Linear Speed 1000 mm/s
Robot Certified Standards EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1
Robot IP Rating 54
Controller Power Consumption 100-240VAC, 47-440Hz
Controller Weight 12 kg
Controller Dimensions 460 mm x 449 mm x 254 mm
Controller Certificatied Standards ISO 14644-1 Class Cleanroom 6
Controller IP Rating 44
Controller Digital ports 7 in, 7 out
Controller Analog ports 2 in, 2 out
Warranty 18 Months
Available Add On Service Field Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001
Have a question about this part?
Ask in the forum! Go to the forum