
Universal Robots UR3e
$30,930.00 USD
3 weeks
The UR3e collaborative robot is a smaller collaborative table-top robot, perfect for light assembly tasks and automated workbench scenarios. The UR3e has a compact form factor making it a good fit for tight workspaces. It has ±360-degree rotation on all wrist joints, and infinite rotation on the end joint. Reach: 500mm. Payload: 3kg. Footprint: 128mm.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-001-0563 |
Weight | 25.0 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $30,930.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.03 mm |
IP Rating | IP54 |
Certification | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Max Payload | 3 Kg |
Reach | 500 mm |
Warranty | 12 Months |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-001-0563 |
Weight | 25.0 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $30,930.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.03 mm |
IP Rating | IP54 |
Certification | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Max Payload | 3 Kg |
Reach | 500 mm |
Warranty | 12 Months |
Compatible Parts

FANUC M-20iD/35 Kit
RA-FA-035-0003

FANUC M-710iC/45M Kit
RA-FA-045-0003

Doosan H2515 Collaborative Robot
PR-CZ-001-0505

FANUC CRX-10iA Collaborative Robot
PR-FA-001-0501

Universal Robots UR10e
PR-UR-001-0565

FANUC CRX-10iA/L Collaborative Robot
PR-FA-001-0500

Doosan H2017 Collaborative Robot
PR-CZ-001-0506

Universal Robots UR5e
PR-UR-001-0564

Universal Robots UR16e
PR-UR-001-0566