
Universal Robots UR16e
$51,900.00 USD
3 weeks
The UR16e is built for heavy duty tasks like machine tending, material handling, packaging, material removal, and screw and nut driving applications. Useful for carrying heavy end of arm tooling and can lift multiple parts in a single pick, making tasks much more efficient by achieving shorter cycle times. Reach: 900mm. Payload: 16kg. Footprint: 190mm.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-001-0566 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $51,900.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.05 mm |
IP Rating | IP54 |
Certification | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Max Payload | 16 Kg |
Reach | 900 mm |
Warranty | 12 Months |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-001-0566 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $51,900.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.05 mm |
IP Rating | IP54 |
Certification | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Max Payload | 16 Kg |
Reach | 900 mm |
Warranty | 12 Months |
Compatible Parts

FANUC M-20iD/35 Kit
RA-FA-035-0003

FANUC M-710iC/45M Kit
RA-FA-045-0003

Doosan H2515 Collaborative Robot
PR-CZ-001-0505

FANUC CRX-10iA Collaborative Robot
PR-FA-001-0501

Universal Robots UR10e
PR-UR-001-0565

FANUC CRX-10iA/L Collaborative Robot
PR-FA-001-0500

Doosan H2017 Collaborative Robot
PR-CZ-001-0506

Universal Robots UR3e
PR-UR-001-0563

Universal Robots UR5e
PR-UR-001-0564