Multi-Robot Mounting Plate 180 X 180 mm
$252.03 USD
In stock
This general robot mounting plate is compatible with Universal robots (UR3, UR5, UR10, UR10e), Fanuc CRX robots (CRX-5iA, CRX-10iA, CRX-10iA/L), and Kinova (Link 6) robots.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-001-0007 |
Weight | 0.922 kg |
Dimensions (L x W x H) | 178.0 x 178.0 x 11.25 mm |
Unit Price | $252.03 USD |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585