Two-Way Extended Door Connector
$23.80 USD
Ships next day
Vention's 2-way extended door connector can connect two Vention extrusion at their ends in a single joint to create door frame assemblies without needing custom length extrusions. The 2-way extended door connector features cutouts for panels to slide in without any modifications and threaded holes for panel surface mounting.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 2 x M8 x 50mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-004-0006 |
Weight | 0.3651 kg |
Dimensions (L x W x H) | 83.0 x 45.0 x 45.0 mm |
Unit Price | $23.80 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-003-0050 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions
ST-GP-001-0005