Timing Belt Conveyor, 315mm Length, Unpowered
$1,466.35 USD
Ships in 5 days
Vention's timing belt conveyor is ideal for metal pallet or tray handling for use in assembly or packaging operations. This unpowered segment comes in 5 different lengths and must be paired to a powered conveyor segments (MO-CV-013-XXXX) via a driveshaft coupler (MO-PT-005-0000) and round extrusion (ST-EXT-008-XXXX).
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-014-0315 |
Weight | 4.77324 kg |
Dimensions (L x W x H) | 528.0 x 67.5 x 97.25 mm |
Unit Price | $1,466.35 USD |
Material | Steel, Aluminum |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 736 N |
Repeatability | ±1 mm |
Max Linear Speed | 2000 mm/s |
Max Acceleration | 2000 mm/s2 |
Displacement Ratio | 100 mm/turn |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
14mm to Round Extrusion Driveshaft Coupler
MO-PT-005-0000
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
67.5mm x 67.5mm Aluminum Gusset with Locators
ST-HP-003-0007