Tap Cleaning Brush
$10.75 USD
Ships next day
Use this brush to clear away aluminum chips generated when tapping Vention extrusions.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TL-009-0001 |
Weight | 0.012 kg |
Dimensions (L x W x H) | 7.9 x 7.9 x 140.0 mm |
Unit Price | $10.75 USD |
Material | Stainless Steel, Galvanized Steel |
Compatible Parts
5mm T-Handle Hex Key
HW-TL-002-0001
M8 Helicoidal Tap Handle
HW-TL-003-0001
5mm Hex Bit - 65mm Long
HW-TL-006-0001
Steel Plate for Dial Indicator
HW-TL-013-0001
M8 x 1.25mm Helicoidal Tap
HW-TL-001-0001
Compact Grease Gun for Grease Tube
HW-TL-005-0001
Compact Grease Gun with Right Angle Connection
HW-TL-005-0002
Extrusion Tapping Kit
HW-TL-001-0000
Rack and Pinion Installation Tool
HW-TL-004-0001