Soft Gripper OFG Controller
$3,215.57 USD
Ships in 10 days
The controller OFG is used to control and regulate the gripping movement of grippers in the OFG series (PR-SZ-001-0585). The controller is used to control the โCloseโ and โOpenโ functions and movements of the gripper OFG by activating and deactivating the vacuum and compressed air. It includes a control panel and a silencer. 8mm OD (6mm ID) pneumatic hose is recommended (not included). This is the Control version. Basic version also available on demand. Please refer to the OFG Controller Operating Instructions for more details.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SZ-001-0587 |
Weight | 1.73 kg |
Dimensions (L x W x H) | 278.0 x 167.0 x 67.0 mm |
Unit Price | $3,215.57 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Amperage | 1 A |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585