Small Stainless Steel Roller Wheel with Eccentric Bushing
$23.01 USD
Obsolete
Self-positioning roller wheel compatible with Vention 'V-shape' extrusion profiles. Each stainless steel roller wheel contains 2x double-sealed bearings and comes with eccentric bushings for wheel tension adjustment
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 55mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0004 |
Weight | 0.143 kg |
Dimensions (L x W x H) | 44.0 x 0.0 x 40.0 mm |
Unit Price | $23.01 USD |
Material | SAE 316 |
Associated Fasteners | 1 x HW-FN-003-0055 |