Small Display Mounting Plate, 75mm to 200mm VESA
$37.71 USD
Ships next day
Mounting plate for displays with VESA standard mounting interfaces of 75x75, 100x100, 200x100 and 200x200. M4 screws for the display are included and fit displays under 31 inches.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-011-0001 |
Weight | 0.877 kg |
Dimensions (L x W x H) | 9.1 x 225.0 x 225.0 mm |
Unit Price | $37.71 USD |
Material | Steel |
Surface finish | Black powder coated |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0008 , 4 x HW-FN-010-0010 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585