SCHUNK Small Collaborative Electric Gripper for UR
$2,193.00 USD
Ships in 5 days
The Co-Act EGP-C 40 is an electric collaborative 2-finger gripper, powered by SCHUNK. Recommended for use on UR3/UR5/UR10 with payloads of 0.7 kg. The gripper comes with an adapter plate for Universal Robots, a URcap software and 2 fingers. Stroke per jaw: 6mm. Max finger length: 50. This kit includes the gripper and a set of fingers (AUB CoAct EGP 40/24).
Length:
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-001-0059 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 175.0 x 96.0 x 93.0 mm |
Unit Price | $2,193.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Stroke | 6 mm |
Grip Force | 140 N |
IP Rating | IP30 |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087